PAT750T3U05D3_5Ah_DC_PB
PAT750T3U05D3_5Ah_DC_PB
play
BURNDY T3 APP Install & Register
play
BURNDY T3 Is Here - PAT750T3
+1
BURNDY T3 APP Features and Benefits

PATRIOT® T3 Technology 12-Ton Battery Crimper, C-Head, Uncovered, (2) 5.0Ah 18V Li-Ion Batteries, 12V-DC Charger, Nylon Pro Bag

OR

Brand:

Burndy

Catalog ID:

PAT750T3U05D3

PA750T3 Tech 12T Battery Crimper, C-Head, Uncovered, 5Ah Li-ion, DC, Nylon Pro Bag.

The 12-Ton PATRIOT® T3 Technology crimper series provides the user the ability to TRACK crimp locations with Onboard GPS, TRACE individual crimps with comments, photos, and output force validation, and TRANSMIT data via Bluetooth®. With its C-head design, 1.65” jaw opening and patented T-Track alignment guide for HYGROUND® as well as other asymmetrical connectors, crimps a vast range from #14 Sol - 750 kcmil. UL Listed Connections when used with the BURNDY® Engineered System.

  • TRACK crimp locations with onboard GPS - BURNDY Exclusive!
  • TRACE individual crimps with comments and output force validation
  • TRANSMIT via Bluetooth® technology and sync data to the cloud
  • C-head with 1.65" jaw opening with 355° head rotation
  • Used with U dies
  • Bright LED worklight and Red/Green LED to validate output force
  • Improved ergonomic design with more balance and better grip to reduce user fatigue
  • Patented T-Track alignment guide for HYGROUND® as well as other asymmetrical connectors
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries

Product details

General

Application
Crimping
Application - For Use On
Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Nylon Pro Bag
Crimp Force Capacity
12 ton
Die Type
U Die
EU RoHS Indicator
Contact Manufacturer
Power Source
12V-DC Charger
Recharge Time
0.75 h
Tool Type
Battery Actuated Crimper, T3 Technology
Trade Name
PATRIOT®
Type
Crimper
UPC
621945561373
UPC 12 Digit
621945561373

Dimensions

Dimensions
15.75 in x 3.25 in x 14.75 in
Height
14.75 in
Jaw Width
1.65 in
Length
15.75 in
Weight
14.85 lb
Width
3.25 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Copper: #14 sol. - 750 kcmil; Aluminum: #8 sol. - 750 kcmil; ACSR: #4 AWG - 556.5 kcmil; Ground Rod: 1/2" - 1" diameter

Logistics

Carton Quantity
1
Package Contents
Crimper, (2) Batteries, Charger, Lanyard, Nylon Pro Bag
Pallet Quantity
12

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
BURNDY T3 APP Install & Register
play
BURNDY T3 Is Here - PAT750T3
play
BURNDY T3 APP Features and Benefits