text.skipToContent text.skipToNavigation

PATRIOT® 10-Ton Latch Head, Battery Actuated Cutter, up to 2156 kcmil ACSR, (2) 5.0Ah Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag

by Burndy 

Catalog ID: PATCUT2156L5PB

PATCUT2156 Latch Head, Battery Cutter, up to 2156 kcmil ACSR, 5Ah Li-ion, AC, Nylon Pro Bag.

  • 180° head rotation
  • Durable hardened steel blades
  • Specialized latch head for mid-span cuts
  • Mechanical ram release with no power consumption

5 year limited warranty (excluding blades), Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Cutting
Application - For Use On ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand
Battery Type 5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Nylon Pro Bag
Crimp Force Capacity 10 ton
EU RoHS Indicator Under Review
Power Source 120V-AC Charger
Recharge Time 0.75 h
Tool Type Battery Actuated Cutter
Trade Name PATRIOT®
Type Cutter
UPC 621945562257
UPC 12 Digit 621945562257

Dimensions

Dimensions 16.46 in x 3.27 in x 13.66 in
Height 13.66 in
Length 16.46 in
Weight 15.5 lb
Width 3.27 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Cutting Capacity: Copper/Aluminum up to 2.0"; ACSR up to 2156 kcmil; Ground Rod up to 3/4"; Rebar up to 5/8"; Soft Steel Bolts up to 3/4"; Standard Guy up to 9/16"; EHS Guy Strand up to 9/16"

Certifications and Compliance

UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads