text.skipToContent text.skipToNavigation

CH11C0

By Burndy 

Collection Name: 

Catalog ID: CH11C0

By Burndy
Collection Name: 
Catalog ID:  CH11C0
Nylon Cable Hanger.
Add to List

More Options

Where to Buy

Product Details

General

Color Black
Material Nylon 6/6
Mounting Method Screw
UPC 781810336441
UPC 12 Digit 7818103364411

Dimensions

Dimension - Bundle Diameter Max inch 0.63
Dimension - Width inch 0.5 in
Dimension - Width mm 13 mm

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - UV Rated Yes
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 500
Minimum Pack Quantity 500

Resources and Downloads