text.skipToContent text.skipToNavigation

CH12C

By Burndy 

Catalog ID: CH12C

By Burndy
Catalog ID:  CH12C
Nylon Cable Hanger.
Add to List

More Options

Where to Buy

Product Details

General

Color Natural
Material Nylon 6/6
Mounting Method Screw
UPC 781810336472

Dimensions

Dimension - Bundle Diameter Max inch 0.78
Dimension - Width inch 0.46
Dimension - Width mm 12 mm

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - UV Rated No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 1000
Minimum Pack Quantity 1000
Packaging Type Bag

Resources and Downloads

Sales Drawings