text.skipToContent text.skipToNavigation

CH14M

By Burndy 

Collection Name: 

Catalog ID: CH14M

By Burndy
Collection Name: 
Catalog ID:  CH14M
Nylon Cable Hanger.
Add to List

More Options

Where to Buy

Product Details

General

Color Natural
Material Nylon 6/6
Mounting Method Screw
Trade Name UNIRAP™
UPC 781810336571

Dimensions

Dimension - Bundle Diameter Max inch 7/8
Dimension - Width inch 0.5
Dimension - Width mm 13 mm

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - UV Rated No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 2000
Packaging Type Bag

Resources and Downloads

Sales Drawings