text.skipToContent text.skipToNavigation

CT120200D0

by Burndy 

Catalog ID: CT120200D0

Nylon UNIRAP - 120 Lb. Tensile Strength

  • Standard Cable Tie
  • Product Details

    General

    Color Black
    Material Nylon 6/6
    Operating Temperature Celcius Max 85 °C
    Operating Temperature Celcius Min -40
    Rating - Minimum Tensile Strength lbs 120
    Trade Name UNIRAP™
    UPC 781810333457

    Dimensions

    Dimension - Bundle Diameter Max inch 2
    Dimension - L Length Overall mm 221 mm
    Dimension - Length Overall inch 8.70 in
    Dimension - Width inch 0.3 in
    Dimension - Width mm 8 mm

    Certifications and Compliance

    Certification - 94V0 Rated N
    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - UV Rated Yes
    Certification - cULus No
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Carton Quantity 2500
    Packaging Type Bag

    Resources/Downloads

    Sales Drawings