text.skipToContent text.skipToNavigation

CT120400LUG

by Burndy 

Catalog ID: CT120400LUG

Nylon UNIRAP - 120 Lb. Tensile Strength

  • Standard Cable Tie
  • Product Details

    General

    Color Natural
    Material Nylon 6/6
    Rating - Minimum Tensile Strength lbs 120
    Tool Type Standard
    Trade Name UNIRAP™
    UPC 781810469170

    Dimensions

    Dimension - Bundle Diameter Max inch 4
    Dimension - L Length Overall mm 370 mm
    Dimension - Length Overall inch 14.57 in
    Dimension - Width inch 0.28 in
    Dimension - Width mm 7 mm

    Certifications and Compliance

    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized Yes
    Certification - UV Rated No
    Certification - cULus No
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Carton Quantity 6000

    Resources/Downloads

    Sales Drawings