text.skipToContent text.skipToNavigation

CT1751400Q0

by Burndy 

Catalog ID: CT1751400Q0

Nylon cable ties, Tensile strength-175 Lbs, Color- UV Black, 48.00"L, 0.35"W, 15.00" Bundle Dia.

  • Standard Cable Tie
  • Product Details

    General

    Color UV Black
    Material Nylon 6/6
    Operating Temperature Celcius Max 85 °C
    Operating Temperature Celcius Min -40
    Rating - Minimum Tensile Strength lbs 175
    Tool Type Heavy
    Trade Name UNIRAP™
    UPC 781810334140

    Dimensions

    Dimension - Bundle Diameter Max inch 15
    Dimension - L Length Overall mm 1219 mm
    Dimension - Length Overall inch 48.00 in
    Dimension - Width inch 0.35 in
    Dimension - Width mm 8.9 mm

    Certifications and Compliance

    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized Yes
    Certification - UV Rated Yes
    Certification - cULus No
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Carton Quantity 500
    Packaging Type Bag

    Resources/Downloads

    Sales Drawings