text.skipToContent text.skipToNavigation

CT175600Q

by Burndy 

Catalog ID: CT175600Q

Natural Nylon 6/6 Cable Tie, 6" Max. Bundle Dia, 175 Lbs, 21" Long, 0.35" Wide.

  • Standard Cable Tie
  • Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT2, MK9 Tool

    Product Details

    General

    Application For General Purpose
    Color Natural
    Material Nylon 6/6
    Military Specification MS3367
    Operating Temperature Celcius Max 85 °C
    Operating Temperature Celcius Min 0
    Rating - Minimum Tensile Strength lbs 175
    Sub Brand UNIRAP,CABLE TIE
    Tool Type Heavy
    Trade Name UNIRAP™
    Type Heavy
    UPC 781810333631

    Dimensions

    Dimension - Bundle Diameter Max inch 7
    Dimension - L Length Overall mm 622 mm
    Dimension - Length Overall inch 24.51 in
    Dimension - Width inch 0.35 in
    Dimension - Width mm 8.9 mm

    Certifications and Compliance

    Certification - 94V0 Rated N
    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized Yes
    Certification - UV Rated No
    Certification - cULus No
    Industry Standard(s) Military Specified (Mil-Spec)
    Military Spec Number MS3367-10-9
    Standards - Industry Standards Met Military Specified (Mil-Spec)
    Standards - RoHS Compliance Status CM
    UL Listed No

    Resources/Downloads