text.skipToContent text.skipToNavigation

Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Blue, TEFZEL

By Burndy 

Catalog ID: CTZ50175C6

By Burndy
Catalog ID:  CTZ50175C6
50 LB., 1.75" BUNDLE DIAMETER, 8" LONG, 100 PCS BAG, COLOR BLUE.
Add to List

More Options

Where to Buy

Product Details

General

Material ETHYLENE CHLORO TRI-FLUORO ETHYLENE
UPC 621945514218

Certifications and Compliance

Certification - CSA Approved No

Logistics

Carton Quantity 10000
Minimum Pack Quantity 100

Resources and Downloads