BUR_PPHID-264179
BUR_PPHID-264179

CTZ100400C6, Cable Tie, 4" Max Bundle, 100 Lb Tensile, Blue, TEFZEL

Brand:

Burndy

Catalog ID:

CTZ100400C6

100 LB., 4.00" BUNDLE DIAMETER, 14.5" LONG, 100 PCS BAG, COLOR BLUE.

  • TEFZEL® Fluropolymer ties feature a low smoke density with excellent flammability rating (UV 94VO)
  • Tolerates extreme high and low temperatures
  • Distinctive aqua blue color
  • Operating Temperature: -112 F (-80 C) low to 338 F (170 C) high

Product details

General

Catalog Number

CTZ100400C6

Material

ETHYLENE CHLORO TRI-FLUORO ETHYLENE

UPC

621945514454

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

2500

Minimum Pack Quantity

100