text.skipToContent text.skipToNavigation

HSB112FR

by Burndy 

Catalog ID: HSB112FR

Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.75" ID Max.(Rec.), 250-500 Flex, PVC, Thin Wall, Flame Retardant, Black, 600V. 25 Ft Reel.

Product Details

General

Material PVC (polyvinyl chloride)
UPC 781810265765

Conductor Related

Conductor Range 250-500 Kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings