text.skipToContent text.skipToNavigation

HSB116T6PF26

by Burndy 

Catalog ID: HSB116T6PF26

Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #18 AWG, 600 V, 6.00" L, Flame Retardant, All Black.

Features: Type HS-T-PF Is A Flexible Thin Wall, Flame Retardant Heat Shrink Tubing Made Of Crosslinked Polyolefin, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes 18 AWG To 300 KCMIL, Operating Temperatures From -55 To 135 DEG C With A Shrink Temperature Of 120 DEG C, Inner Diameter Expanded: 06 IN Minimum, Nominal Diameter: 1/16 IN, Inner Diameter After Recovery: 03 IN maximum, Conductor Range: 18 AWG, Material: Cross-Linked Polyolefin

Product Details

General

Application For Terminations And Splices
Material Polyolefin
Sub Brand HEAT SHRINK
Type HS-T-PF, Thin Wall, Flexible, Flame Retardant
UPC 781810214404

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 260
Minimum Pack Quantity 1
Number of Pieces in Package 26

Resources/Downloads

Sales Drawings