text.skipToContent text.skipToNavigation

HSB12T48PF

by Burndy 

Catalog ID: HSB12T48PF

Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V, 4 Ft Reel.

Product Details

General

Material Polyolefin
UPC 781810212714

Conductor Related

Conductor Range #6 AWG to #2 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings