text.skipToContent text.skipToNavigation

HSB14T300PF

by Burndy 

Catalog ID: HSB14T300PF

Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.12" ID Max.(Rec.), 14-10 AWG, Cross Linked Polyolefin, Thin Wall, Flame Retardant, Black, 600V.

Features: Type HS-T-PF Is A Flexible Thin Wall, Flame Retardant Heat Shrink Tubing Made Of Crosslinked Polyolefin, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes 18 AWG To 300 KCMIL, Operating Temperatures From -55 To 135 DEG C With A Shrink Temperature Of 120 DEG C, Inner Diameter Expanded: 0.25 IN Minimum, Nominal Diameter: 1/4 IN, Material: Cross-Linked Polyolefin, Inner Diameter After Recovery: 0.12 IN Maximum, Conductor Range: 14 - 10 AWG

Product Details

General

Application For Terminations And Splices
Material Polyolefin
Sub Brand HEAT SHRINK
Type HS-T-PF, Thin Wall, Flexible, Flame Retardant
UPC 781810213599

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads