text.skipToContent text.skipToNavigation

HSB150H48PF5

by Burndy 

Catalog ID: HSB150H48PF5

Cross-Linked Polyolefin Heat Shrinkable Heavy Wall Tube, 2/0 AWG - 350 kcmil, 1000 V, Shrink Ratio: 3 : 1.

Features: Type HS-H-PF Is A Heavy Wall, Flame Retardant Heat Shrink Tubing Made Of Cross-Linked Polyolefin, The Shrink Ratio Is 3:1, And The Inside Diameter Is Coated With An Adhesive Sealant To Protect Against Moisture And Corrosion, UL486D Listed For Direct Burial Applications, Accommodates 14 AWG -500 KCMIL Conductors, Operating Temperatures From -55 DEG C To 135 DEG C With A Shrink Temperature Of 120 DEG C, Cut Lengths and 4 Foot Sticks, Nominal Diameter: 1.5 IN, Inner Diameter Expanded: 1.5 IN Minimum, Inner Diameter After Recovery: 0.5 IN Maximum, Material: Cross-Linked Polyolefin, Conductor Range: 2/0 AWG - 350 KCMIL

Product Details

General

Application For Direct Burial
Material Polyolefin
Sub Brand HEAT SHRINK
Type HS-H-PF, Heavy Wall, Flame Retardant
UPC 781810214916

Conductor Related

Conductor Range #2/0 AWG - 350 Kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 5
Minimum Pack Quantity 1
Number of Pieces in Package 5

Resources/Downloads