text.skipToContent text.skipToNavigation

HSB150H4PF25

by Burndy 

Catalog ID: HSB150H4PF25

Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.47" ID Max.(Rec.), 2/0- 350, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

Product Details

General

Material Polyolefin
UPC 781810454077

Conductor Related

Conductor Range #2/0 AWG - 350 Kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 500
Minimum Pack Quantity 1
Number of Pieces in Package 25

Resources/Downloads