text.skipToContent text.skipToNavigation

HSB18FR

by Burndy 

Catalog ID: HSB18FR

Heat Shrink Tubing, 0.13" ID Min.(Exp.), 0.06" ID Max.(Rec.), #16 - #14, PVC, Fire retardant, Thin Wall, Black, 50 Ft Reel.

Product Details

General

Material Polyolefin
UPC 781810265833

Conductor Related

Conductor Range #16 AWG to #14 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 48

Resources/Downloads

Sales Drawings