text.skipToContent text.skipToNavigation

HSB18T1200PF

by Burndy 

Catalog ID: HSB18T1200PF

Heat Shrink Tubing, 0.12" ID Min.(Exp.), 0.06" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V, 100 Ft Reel.

Product Details

General

Material Polyolefin
UPC 781810242483

Conductor Related

Conductor Range #18 AWG to #14 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads