text.skipToContent text.skipToNavigation

HSB200FR100

by Burndy 

Catalog ID: HSB200FR100

Heat Shrink Tubing, 2" ID Min.(Exp.), 1" ID Max.(Rec.), PVC, Thin Wall, Black, 100 Ft Reel.

Product Details

General

Material Polyolefin
UPC 781810265925

Conductor Related

Conductor Range 500-750 Kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 2

Resources/Downloads