text.skipToContent text.skipToNavigation

HSB200H48PF2

by Burndy 

Catalog ID: HSB200H48PF2

Heat Shrink Tubing, 2" ID Min.(Exp.), 0.75" ID Max.(Rec.), 250-500 kcmil, Cross Linked Polyolefin, Heavy Wall, Flame Retardant, Black, 1000V.

Features: Type HS-H-PF Is A Heavy Wall, Flame Retardant Heat Shrink Tubing Made Of Cross-Linked Polyolefin, The Shrink Ratio Is 3:1, And The Inside Diameter Is Coated With An Adhesive Sealant To Protect Against Moisture And Corrosion, UL486D Listed For Direct Burial Applications, Accommodates 14 AWG -500 KCMIL Conductors, Operating Temperatures From -55 DEG C To 135 DEG C With A Shrink Temperature Of 120 DEG C, Cut Lengths and 4 Foot Sticks, Nominal Diameter: 2 IN, Inner Diameter Expanded: 2 IN Minimum, Conductor Range: 250 - 500 KCMIL, Inner Diameter After Recovery: 0.75 IN Maximum, Material: Cross-Linked Polyolefin

Product Details

General

Application For Direct Burial
Material Polyolefin
Sub Brand HEAT SHRINK
Type HS-H-PF, Heavy Wall, Flame Retardant
UPC 781810214923

Conductor Related

Conductor Range 250-500 Kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 2
Minimum Pack Quantity 1
Number of Pieces in Package 2

Resources/Downloads