text.skipToContent text.skipToNavigation

HSB200T48PF

by Burndy 

Catalog ID: HSB200T48PF

Heat Shrink Tubing, 2.00" ID Min.(Exp.), 1.00" ID Max.(Rec.), 250- 500, Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V.

Product Details

General

Material Polyolefin
UPC 781810213032

Conductor Related

Conductor Range 250-500 Kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads