text.skipToContent text.skipToNavigation

HSB34H6PF10

by Burndy 

Catalog ID: HSB34H6PF10

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.22" ID Max.(Rec.), #6 - 2, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

Product Details

General

Material Polyolefin
UPC 781810214800

Conductor Related

Conductor Range #6 AWG to #2 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 250 EA
Minimum Pack Quantity 1

Resources/Downloads