text.skipToContent text.skipToNavigation

HSB35H48PF5

by Burndy 

Catalog ID: HSB35H48PF5

Heat Shrink Tubing, 0.35" ID Min.(Exp.), 0.35" ID Max.(Rec.), 14-10 AWG, Cross Linked Polyolefin, Heavy Wall, Flame Retardant, Black, 1000V.

Features: Type HS-H-PF Is A Heavy Wall, Flame Retardant Heat Shrink Tubing Made Of Cross-Linked Polyolefin, The Shrink Ratio Is 3:1, And The Inside Diameter Is Coated With An Adhesive Sealant To Protect Against Moisture And Corrosion, UL486D Listed For Direct Burial Applications, Accommodates 14 AWG -500 KCMIL Conductors, Operating Temperatures From -55 DEG C To 135 DEG C With A Shrink Temperature Of 120 DEG C, Cut Lengths and 4 Foot Sticks, Inner Diameter Expanded: 0.35 IN Minimum, Nominal Diameter: 0.35 IN, Conductor Range: 14 - 10 AWG, Material: Cross-Linked Polyolefin, Inner Diameter After Recovery: 0.15 IN Maximum

Product Details

General

Application For Direct Burial
Material Polyolefin
Sub Brand HEAT SHRINK
Type HS-H-PF, Heavy Wall, Flame Retardant
UPC 781810214886

Conductor Related

Conductor Range #14 AWG to #10 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 5
Minimum Pack Quantity 5

Resources/Downloads