text.skipToContent text.skipToNavigation

HSBL38T48PF

by Burndy 

Catalog ID: HSBL38T48PF

Heat Shrink Tubing, 0.375" ID Min.(Exp.), 0.187" ID Max.(Rec.), #8 - 6, Polyolefin, Thin Wall, Blue, Shrink ratio-2:1, 4 Ft Reel.

Product Details

General

Material Polyolefin
UPC 781810212677

Conductor Related

Conductor Range #8 AWG to #6 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads