text.skipToContent text.skipToNavigation

HSC100FR100

by Burndy 

Catalog ID: HSC100FR100

PVC Clear Heat Shrink Tubing, 4/0-300 Code, 1/0-4/0 Flex, 600 V, Fire Retardant.

Features: UL 224, VW-1 Rated: Self-Extinguishing Flame Retardant Properties, Clear Tubing: Allows Inspection Of Die Index Embossed And Shiner After Installation Is Complete, Should Any Corrosion Occur It Will Be Visible During Inspection, Low Shrink Temperature: Only Requires Common Hot Air Guns To Apply, Meets Mil-M-23053/Z-206C, Type HSC-FR Is A Flexible Polyvinyl Chloride Clear Heat-Shrink Tubing, Excellent Flame Retardant Properties And A 2:1 Shrink Ratio, The VISI-SHRINK Tubing Enables Inspectors To Read Die Index Embossments On Installed Connectors Easily, UL Recognized, 105 DEG C, 600V, The Operating Temperature From 20 DEG C To 105 DEG C With A Shrink Temperature Of 135 DEG C, Inner Diameter After Recovery: 0.5 IN, Inner Diameter Expanded: 1 IN, Conductor Range: 4/0 AWG - 300 KCMIL Code, 1/0 - 4/0 AWG Flex

Product Details

General

Application Used on UL Recognized TO 600V
Color Clear
EU RoHS Indicator Yes
Material PVC (polyvinyl chloride)
Sub Brand VISISHRINK
Trade Name VISI-SHRINK™
Type HSC-FR, Fire Retardant
UPC 781810266137

Conductor Related

Conductor Range #1/0 AWG to #4/0 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads