text.skipToContent text.skipToNavigation

HSC100T300PF

by Burndy 

Catalog ID: HSC100T300PF

Clear heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 1/0 - 4/0, Polyolefin, Thin Wall, Shrink ratio-2:1, 25 Ft Reel.

Product Details

General

Color Clear
Material Polyolefin
UPC 781810213988

Conductor Related

Conductor Range #2/0 AWG - 300 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads