text.skipToContent text.skipToNavigation

HSC116T300PF

by Burndy 

Catalog ID: HSC116T300PF

Thin Wall Cross-Linked Clear Polyolefin Heat Shrink Tubing, #18 AWG, 600 V, Flame Retardant.

Features: Type HS-T-PF Is A Flexible Thin Wall, Flame Retardant Heat Shrink Tubing Made Of Crosslinked Polyolefin, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes 18 AWG To 300 KCMIL, Operating Temperatures From -55 To 135 DEG C With A Shrink Temperature Of 120 DEG C, Nominal Diameter: 1/16 IN, Inner Diameter Expanded: 06 IN Minimum, Material: Cross-Linked Polyolefin, Inner Diameter After Recovery: 03 IN Maximum, Conductor Range: 18 AWG

Product Details

General

Application For Terminations And Splices
Color Clear
Material Polyolefin
Sub Brand VISISHRINK
Type HS-T-PF, Thin Wall, Flexible, Flame Retardant
UPC 781810213148

Conductor Related

Conductor Range #18 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings