text.skipToContent text.skipToNavigation

HSC34FR

by Burndy 

Catalog ID: HSC34FR

Vinyl Fire Retardant Clear Heat Shrink Tubing, 1/0-3/0(Code) #2-1/0(Flex), 600V.

Features: Type HSC-FR Is A Flexible Polyvinyl Chloride Clear Heat-Shrink Tubing, Excellent Flame Retardant Properties And A 2:1 Shrink Ratio, The VISI-SHRINK Tubing Enables Inspectors To Read Die Index Embossments On Installed Connectors Easily, UL Recognized, 105 DEG C, 600V, The Operating Temperature From -20 To 105 DEG C With A Shrink Temperature Of 135 DEG C, UL 224, VW-1 Rated, Self-Extinguishing Flame Retardant Properties, Clear Tubing, Allows Inspection Of Die Index Embossed And Shiner After Installation Is Complete, Should Any Corrosion Occur It Will Be Visible During Inspection, Low Shrink Temperature, Only Requires Common Hot Air Guns To Apply, Meets MIL-M-23053/Z-206C, Inner Diameter Expanded: 0.75 IN, Inner Diameter After Recovery: 0.375 IN, Conductor Range: 1/0 - 3/0 AWG (Code), 2 - 1/0 AWG (Flex), Material: Polyvinyl Chloride

Product Details

General

Application For Terminations And Splices
Color Clear
EU RoHS Indicator Yes
Material PVC (polyvinyl chloride)
Sub Brand VISISHRINK
Trade Name VISI-SHRINK™
Type HSC-FR, Thin Wall, Flexible, Fire Retardant
UPC 781810266250

Conductor Related

Conductor Range #2 AWG to # 1/0 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads