text.skipToContent text.skipToNavigation

HSG14T48PF

by Burndy 

Catalog ID: HSG14T48PF

Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.12" ID Max.(Rec.), #14 - 10, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 4 Ft Reel.

Product Details

General

Color Green
Material Polyolefin
UPC 781810212578

Conductor Related

Conductor Range #14 AWG to #10 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings