text.skipToContent text.skipToNavigation

HSG332T48PF

by Burndy 

Catalog ID: HSG332T48PF

Heat Shrink Tubing, 0.094" ID Min.(Exp.), 0.046" ID Max.(Rec.), #18 - 16, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 4 Ft Reel.

Product Details

General

Color Green
Material Polyolefin
UPC 781810212349

Conductor Related

Conductor Range #18 AWG to #16 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads