text.skipToContent text.skipToNavigation

HSIC200FR

by Burndy 

Catalog ID: HSIC200FR

Heat Shrinkable End Cap, 2" ID Min.(Exp.), 0.63" ID Max.(Rec.), 250-1111 Flex, Cross Linked Polyolefin, Heavy Wall, Flame Retardant, Black, 600V.

Features: Type HSIC-FR, Heat Shrink Insulating End Cap Fire Retardant Is A Heavy Wall, Fire Retardant End Cap Made Of Cross-Linked Thermally Stabilized Black Polyolefin, Used To Insulate Exposed Conductors In Energized Applications, The 3:1 Shrink Ratio Offers Greater Range, Accommodating Copper Wire Sizes, 8 AWG Thru 2500+ KCMIL, Performs Effectively Over Lead, Aluminum, Steel, Polyethylene, EPR, And PVC Jacketed Materials, Blue Thermal Chromatic Lines Disappear Indicating Correct Installation Temperature And Provide Inspectability, I.D. Adhesive Provides Superior Moisture And Weather Resistant Characteristics, Minimum 28 Oxygen Index, UL94-VO Rated: Self-Extinguishing Flame Retardant Properties, 3:1 Shrink Ratio: Minimum Inventory Required, Thermal Chromatic Lines: Indicate Proper Installation, Low Shrink Temperature 150 DEG C: Only Requires Common Hot Air Gun To Apply, Meets Sealing Requirements: ANSI-C119.1, UL486D, Weather And Moisture Resistant, Inner Diameter Expanded: 2 IN Minimum, Inner Diameter After Recovery: 0.63 IN Maximum, Conductor Range: 300 - 1750 KCMIL (Code), 250 - 1111 KCMIL (Flex), Material: Cross-Linked Thermally Stabilized Black Polyolefin

Product Details

General

Application For Used To Insulating Exposed Conductors In Energized Applications
Color Black
Material Polyolefin
Sub Brand HEAT SHRINK
Type HSIC-FR, Heavy Wall, Fire Retardant
UPC 781810266533

Conductor Related

Conductor Range 250-1111 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads