text.skipToContent text.skipToNavigation

HSIC350FR

by Burndy 

Catalog ID: HSIC350FR

Heavy wall heat shrinkable end cap, 3.50" ID Min.(Exp.), 1.18" ID Max.(Rec.), 1250 Kcmil AWG, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V

Product Details

General

Color Black
Material Polyolefin
UPC 781810266571

Conductor Related

Conductor Range 1250 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 7500

Resources/Downloads