text.skipToContent text.skipToNavigation

HSM34T6PF8

by Burndy 

Catalog ID: HSM34T6PF8

Heat Shrink Tubing, 0.750" ID Min.(Exp.), 0.375" ID Max.(Rec.), #1 - 3/0, Polyolefin, Thin Wall, Multiple Color package.

Product Details

General

Color Multiple Colors
Material Polyolefin
UPC 781810214657

Conductor Related

Conductor Range #1 AWG to #3/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 80
Minimum Pack Quantity 8

Resources/Downloads