text.skipToContent text.skipToNavigation

HSR112FR100

by Burndy 

Catalog ID: HSR112FR100

Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.75" ID Max.(Rec.), 250 - 500, PVC, Fire retardant, Thin Wall, Red, 100 Ft Reel.

Product Details

General

Color Red
Material Polyolefin
UPC 781810266632

Conductor Related

Conductor Range 250-500 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 2

Resources/Downloads