text.skipToContent text.skipToNavigation

HSR116T300PF

by Burndy 

Catalog ID: HSR116T300PF

Heat Shrink Tubing, 0.062" ID Min.(Exp.), 0.032" ID Max.(Rec.), #18, Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 25 Ft Reel.

Product Details

General

Color Red
Material Polyolefin
UPC 781810213155

Conductor Related

Conductor Range #18 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads