text.skipToContent text.skipToNavigation

HSR12T300PF

by Burndy 

Catalog ID: HSR12T300PF

Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 600V, 25 Ft Reel.

Product Details

General

Color Red
Material Polyolefin
UPC 781810213810

Conductor Related

Conductor Range #6 AWG to #2 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads