text.skipToContent text.skipToNavigation

HSW150T48PF

by Burndy 

Catalog ID: HSW150T48PF

Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.75" ID Max.(Rec.), 2/0 - 350, Polyolefin, Thin Wall, White, Shrink ratio-2:1, 4 Ft Reel.

Product Details

General

Color White
Material Polyolefin
UPC 781810213018

Conductor Related

Conductor Range #2/0 AWG - 350 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads