text.skipToContent text.skipToNavigation

HSW18T300PF

by Burndy 

Catalog ID: HSW18T300PF

Heat Shrink Tubing, 0.12" ID Min.(Exp.), 0.06" ID Max.(Rec.), #18 - 14, Polyolefin, Thin Wall, White, Shrink ratio-2:1, 600V, 25 Ft Reel.

Product Details

General

Color White
Material Polyolefin
UPC 781810213513

Conductor Related

Conductor Range #18 AWG to #14 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads