text.skipToContent text.skipToNavigation

HSY100T48PF

by Burndy 

Catalog ID: HSY100T48PF

Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Yellow, 600V. 4 Ft Reel.

Product Details

General

Color Yellow
Material Polyolefin
UPC 781810212882

Conductor Related

Conductor Range #2/0 AWG - 300 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads