text.skipToContent text.skipToNavigation

HSY14T300PF

by Burndy 

Catalog ID: HSY14T300PF

Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.125" ID Max.(Rec.), #14 - 10, Polyolefin, Thin Wall, Yellow, Shrink ratio-2:1, 600V, 25 Ft Reel.

Product Details

General

Color Yellow
Material Polyolefin
UPC 781810213629

Conductor Related

Conductor Range #14 AWG to #10 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads