text.skipToContent text.skipToNavigation

HSY200FR100

by Burndy 

Catalog ID: HSY200FR100

Heat Shrink Tubing, 2" ID Min.(Exp.), 1" ID Max.(Rec.), 500 - 750, PVC, Thin Wall, Yellow, Shrink ratio-2:1, 100 Ft Reel.

Product Details

General

Color Yellow
Material Polyolefin
UPC 781810267196

Conductor Related

Conductor Range 500-750 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads