text.skipToContent text.skipToNavigation

HSY316T48PF

by Burndy 

Catalog ID: HSY316T48PF

Heat Shrink Tubing, 0.19" ID Min.(Exp.), 0.09" ID Max.(Rec.), #18 - 12, Polyolefin, Thin Wall, Yellow, Shrink ratio-2:1, 600V, 4 Ft Reel.

Product Details

General

Color Yellow
Material Polyolefin
UPC 781810212493

Conductor Related

Conductor Range #18 AWG to #12 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads