text.skipToContent text.skipToNavigation

HSY38T300PF

by Burndy 

Catalog ID: HSY38T300PF

Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - 6, Polyolefin, Shrink ratio-2:1, Thin Wall, Yellow, 25 Ft Reel.

Product Details

General

Color Yellow
Material Polyolefin
UPC 781810213698

Conductor Related

Conductor Range #8 AWG to #6 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads