text.skipToContent text.skipToNavigation

Heat Shrink

By Burndy 

Catalog ID: HSC14T48PF

By Burndy
Catalog ID:  HSC14T48PF
Thin Wall Cross-Linked Clear Polyolefin Heat Shrink Tubing, #10-14 AWG, 600 V, Flame Retardant.

Features: Type HS-T-PF Is A Flexible Thin Wall, Flame Retardant Heat Shrink Tubing Made Of Crosslinked Polyolefin, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes 18 AWG To 300 KCMIL, Operating Temperatures From -55 To 135 DEG C With A Shrink Temperature Of 120 DEG C, Inner Diameter Expanded: 0.25 IN Minimum, Nominal Diameter: 1/4 IN, Material: Cross-Linked Polyolefin, Conductor Range: 14 - 10 AWG, Inner Diameter After Recovery: 0.12 IN Maximum

Add to List

More Options

Where to Buy

Product Details

General

Application For Terminations And Splices
Color Clear
Connector Type THIN WALL REEL
EU RoHS Indicator Yes
Material Cross-linked Polyolefin
Sub Brand VISISHRINK
Type HS-T-PF, Thin Wall, Flexible, Flame Retardant
UPC 781810212547

Conductor Related

Conductor Range #14 AWG to #10 AWG
Conductor Size 14AWG - 10AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings