text.skipToContent text.skipToNavigation

Heat Shrink

By Burndy 

Catalog ID: HSM100T6PF7

By Burndy
Catalog ID:  HSM100T6PF7
Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Multiple Color package.
Add to List

More Options

Where to Buy

Product Details

General

Color Multiple Colors
Connector Type THIN WALL TUBES
Material Cross-linked Polyolefin
UPC 781810214664

Conductor Related

Conductor Range #2/0 AWG - 300 Kcmil
Conductor Size 2/0AWG - 300kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 70
Minimum Pack Quantity 10

Resources and Downloads