1,305 Products
BCSC110600, Black Cold Shrink Sleeve, 6" Length, Jacket OD Range: .39"-.80"
By Burndy
Catalog ID: BCSC110600
Black Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
BCSC110800, Black Cold Shrink Sleeve, 8" Length, Jacket OD Range: .39"-.80"
By Burndy
Catalog ID: BCSC110800
Black Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
BCSC146600, Black Cold Shrink Sleeve, 6" Length, Jacket OD Range: .70"-1.05"
By Burndy
Catalog ID: BCSC146600
Black Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
BCSC146900, Black Cold Shrink Sleeve, 9" Length, Jacket OD Range: .70"-1.05"
By Burndy
Catalog ID: BCSC146900
Black Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
BCSC200900, Black Cold Shrink Sleeve, 9" Length, Jacket OD Range: .90"-1.28"
By Burndy
Catalog ID: BCSC200900
Black Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
BCSC20600, Black Cold Shrink Sleeve, 6" Length, Jacket OD Range: .90-1.28"
By Burndy
Catalog ID: BCSC200600
Black Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
BCSC256600, Black Cold Shrink Sleeve, 6" Length, Jacket OD Range: 1.22"-2.01"
By Burndy
Catalog ID: BCSC256600
Black Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
BCSC256900, Black Cold Shrink Sleeve, 9" Length, Jacket OD Range: 1.22"-2.01"
By Burndy
Catalog ID: BCSC256900
Black Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
BHSG1100, Heat Gun, Electronic Variable Thermal Control Dial, 2-Speed Motor, Built-in Safety Stand
By Burndy
Catalog ID: BHSG1100
Multipurpose, low cost heat gun having an electronic variable thermal control dial and two speed motor. Built in safety stand heat guard included. Temperature range from 121ËšC - 650ËšC
CCSC110600, Clear Cold Shrink, 6", .39"-.80" Jacket OD Range
By Burndy
Catalog ID: CCSC110600
Clear Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
CCSC110800, Clear Cold Shrink, 8", .39"-.80" Jacket OD Range
By Burndy
Catalog ID: CCSC110800
Clear Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
CCSC146600, Clear Cold Shrink, 6", .70"-1.05" Jacket OD Range
By Burndy
Catalog ID: CCSC146600
Clear Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
CCSC146900, Clear Cold Shrink, 9", .70"-1.05" Jacket OD Range
By Burndy
Catalog ID: CCSC146900
Clear Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
CCSC200600, Clear Cold Shrink, 6", .90"-1.28" Jacket OD Range
By Burndy
Catalog ID: CCSC200600
Clear Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
CCSC200900 Clear Cold Shrink, 9", .90"-1.28" Jacket OD Range
By Burndy
Catalog ID: CCSC200900
Clear Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
CCSC256600, Clear Cold Shrink, 6", 1.22"-2.01" Jacket OD Range
By Burndy
Catalog ID: CCSC256600
Clear Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
CCSC256900, Clear Cold Shrink, 9", 1.22"-2.01" Jacket OD Range
By Burndy
Catalog ID: CCSC256900
Clear Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.
Heat Shrink
By Burndy
Catalog ID: HSIC81FR
Heavy wall heat shrinkable end cap, 0.50" ID Min.(Exp.), 0.16" ID Max.(Rec.), #8 - #4, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V
HSB100FR, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Thin Wall, Flame Retardant, Black, 600V.
By Burndy
Catalog ID: HSB100FR
Fire retardant heat shrink tubing
HSB100FR100, Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 1/0 - 4/0, PVC, Fire retardant, Thin Wall, Black, 100 Ft Reel.
By Burndy
Catalog ID: HSB100FR100
Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 1/0 - 4/0, PVC, Fire retardant, Thin Wall, Black, 100 Ft Reel.
HSB100FR100FT, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Thin Wall, Flame Retardant, Black, 600V.; 100 Ft Reel
By Burndy
Catalog ID: HSB100FR100FT
Heat Shrink Tubing
HSB100FRFT, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Thin Wall, Flame Retardant, Black, 600V. 25 Ft Reel
By Burndy
Catalog ID: HSB100FRFT
Heat Shrink Tubing
HSB100T300PF, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Black, 600V. 25 Ft Reel.
By Burndy
Catalog ID: HSB100T300PF
Thin wall heat shrink tubing
HSB100T48PF, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Black, 600V. 25 Ft Reel.
By Burndy
Catalog ID: HSB100T48PF
Thin wall heat shrink tubing
HSB100T48PF5, Heat Shrink; 4 Ft Lengths; 1" diameter. Black
By Burndy
Catalog ID: HSB100T48PF5
Heat Shrink Tubing
HSB100T6PF7, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Black.
By Burndy
Catalog ID: HSB100T6PF7
Thin wall heat shrink tubing
HSB110H2PF25, Heat Shrink Tubing, 1.10" ID Min.(Exp.), 0.35" ID Max.(Rec.), 1 - 3/0, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.
By Burndy
Catalog ID: HSB110H2PF25
Thick wall heat shrink tubing
HSB110H48PF5, Cross-Linked Polyolefin Heat Shrinkable Heavy Wall Tube, 1 - 3/0 AWG, 1000 V, Shrink Ratio: 3 : 1.
By Burndy
Catalog ID: HSB110H48PF5
Thick wall heat shrink tubing