100 Products Found
LH283
By Burndy
Catalog ID: LH283
Cast Cu Alloy Bus Support, #6 (SOL) - 4/0 AWG (STR), 230 kV, Bolted, 3 IN BCD
LH343
By Burndy
Catalog ID: LH343
Cast Cu Alloy Bus Support, 2/0 (STRANDED) AWG-500 kcmil Cu Cable, 1/4 IN IPS-1/2 IN IPS CU, 230 kV, Bolted, 3 IN BCD
LH345
By Burndy
Catalog ID: LH345
Cast Cu Alloy Bus Support, 2/0 (STRANDED) AWG-500 kcmil Cu Cable, 1/4 IN IPS-1/2 IN IPS CU, 230 kV, Bolted, 5 IN BCD
LH45-5
By Burndy
Catalog ID: LH45-5
Cast Cu Alloy Bus Support, 550 kcmil-1250 kcmil Cu Cable, 1/2 IN IPS-1 IN IPS CU, 230 kV, Bolted, 5 IN BCD
LH453
By Burndy
Catalog ID: LH453
Cast Cu Alloy Bus Support, 550 kcmil-1250 kcmil Cu Cable, 1/2 IN IPS-1 IN IPS CU, 230 kV, Bolted, 3 IN BCD
LH453W
By Burndy
Catalog ID: LH453W
Cast Cu Alloy Bus Support, 550 kcmil-1250 kcmil Cu Cable, 1/2 IN-1 IN IPS CU, 230 kV, Bolted, 3 IN BCD
LHR443
By Burndy
Catalog ID: LHR443
Cast Cu Alloy Bus Support, 4/0 AWG-1000 kcmil Cu Cable, 1/4 IN IPS-3/4 IN IPS CU, 230 kV, Bolted, 3 IN BCD
LHR445
By Burndy
Catalog ID: LHR445
Cast Cu Alloy Bus Support, 4/0 AWG-1000 kcmil Cu Cable, 1/4 IN IPS-3/4 IN IPS CU, 230 kV, Bolted, 5 IN BCD
U2HR153
By Burndy
Catalog ID: U2HR153
Copper Bus Connectors, Two 1/4 IN to 1 IN CU TUBE, Two 4/0 STR. To 1250 kcmil CU Cable
U2HR153CG3
By Burndy
Catalog ID: U2HR153CG3
Copper Bus Connectors, Two 1000 kcmil CU Cable spaced on 6 IN Center
U2HR155CG2
By Burndy
Catalog ID: U2HR155CG2
Cast Cu Alloy Bus Support Clamp, CU Str. Size: 4/0 AWG - 1250 Kcmil, CU Pipe Size: 1/4"-1" IPS, 5 IN Bolt Circle Dia