- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
- Tools, Dies & Accessories
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
- Tools, Dies & Accessories
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Products
- Power & Utilities
- Connectors
- Clamps
- Mechanical
- Heavy Duty Copper Tapping Connector
Heavy Duty Copper Tapping Connector
Catalog ID: QPX2C2C
Features: The VERSITAP Type QPX Is Recommended For Tee, Cross, Parallel, Butt And Tap Connections, Range-Taking, Only 10 Connectors Required To Accommodate Conductor Sizes From #6 Stranded To 1000 KCMIL, Edges Are Rounded For Easy Taping, Made Of High Strength, High Conductivity Copper Alloy And Silicone Bronze DURIUM Hardware, Conductor Type: Run And Tap: Copperweld - Copper, Copperweld, Commercial Stranded Copper, Stud/bolt Size: 5/16 IN, Length: 1-3/8 IN, Installation Torque: 150 IN-LB, Width: 1-3/8 IN, Height: 1-5/8 IN
Add to Project List
More Options
Product Details
General
Application | For Tee, Cross, Parallel, Butt And Tap Connections, Copper, Copperweld And Copperweld-Copper |
Connector Type | Universal Clamp |
EU RoHS Indicator | Yes |
Installation Torque Recommended in-lb | 180 LBS/in |
Material | Copper |
Material - Hardware | DURIUM™ Silicon Bronze |
Physical Attribute - Number of Screws | 2 |
Physical Attribute - Screw Type | Hexagonal Bolt |
Plated | N |
Plating Type | Unplated |
Sub Brand | VERSITAP |
Temperature Rating | 194 |
Trade Name | VERSITAP™ |
Type | QPX |
UPC | 781810341506 |
UPC 12 Digit | 7818103415066 |
Dimensions
Dimension - B Length fraction | 1/3 in |
Dimension - B Length inch | 0.31 in |
Dimension - Height fraction | 1-1/2 |
Dimension - Height inch | 1.5 |
Dimension - L Length Overall mm | 33 mm |
Dimension - Length Overall inch | 1.31 in |
Dimension - Width fraction | 1-3/8 in |
Dimension - Width inch | 1.38 |
Dimension - Width mm | 35 mm |
Electrical Ratings
Rating - Minimum Voltage | 600 |
Conductor Related
Conductor - Copper Str Run | 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG |
Conductor - Copper Str Run Range | 6 AWG-2 AWG |
Conductor - Copper Str Tap | 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG |
Conductor - Copper Str Tap Range | 6 AWG-2 AWG |
Conductor - CopperWeld Solid Run | 5 AWG |
Conductor - CopperWeld Solid Run Range | 5 AWG |
Conductor - CopperWeld Solid Tap | 5 AWG |
Conductor - CopperWeld Solid Tap Range | 5 AWG |
Conductor - CopperWeld Str Run | 8 A AWG;8 C AWG;8 D AWG;7 A AWG;7 D AWG;6 A AWG;6 C AWG;6 D AWG;5 A AWG;5 D AWG;5 P AWG;4 A AWG |
Conductor - CopperWeld Str Run Range | 8 A AWG-4 A AWG |
Conductor - CopperWeld Str Tap | 8 A AWG;8 C AWG;8 D AWG;7 A AWG;7 D AWG;6 A AWG;6 C AWG;6 D AWG;5 A AWG;5 D AWG;5 P AWG;4 A AWG |
Conductor - CopperWeld Str Tap Range | 8 A AWG-4 A AWG |
Conductor - Nominal Diameter | 0.179, 0.182, 0.184, 0.199, 0.206, 0.219, 0.223, 0.225, 0.230, 0.232, 0.246, 0.258, 0.260, 0.276, 0.290, 0.310, 0.320, 0.326 |
Conductor Type |
|
Certifications and Compliance
Certification - CSA Approved | No |
Certification - ETL | No |
Certification - UL Listed Direct Burial | No |
Certification - UL Recognized | No |
Certification - cULus | No |
Industry Standard(s) | UL486C |
Standards - Industry Standards Met | UL486C |
Standards - RoHS Compliance Status | EX |
UL Listed | Yes |
Logistics
Minimum Pack Quantity | 1 |
Resources and Downloads
Customer Notices
Catalogs
Sales Drawings
Please wait, preparing to download your file.