text.skipToContent text.skipToNavigation

CP26A26A

by Burndy 

Catalog ID: CP26A26A

ACSR, 6201, 5005: 1/0 CU. & ALUM.: 3/0 SOL - 2/0 STR. GROOVE A GROOVE B

Product Details

General

Material Aluminum
Plated N
Plating Type Unplated
UPC 781810012963
UPC 12 Digit 7818100129633

Dimensions

Dimension - B Length inch 4 in
Dimension - Height fraction 2-7/8 in
Dimension - Height inch 2.875 in
Dimension - Width fraction 2-1/8 in
Dimension - Width inch 2.09 in
Dimension - Width mm 54 mm

Conductor Related

Conductor - ACSR Str Size 6 (6/1) Turkey AWG
Conductor - ACSR Str Size Range 6 (6/1) Turkey AWG
Conductor - AL Str Size A 2/0 AWG;3/0 AWG
Conductor - AL Str Size A Range 2/0 AWG-3/0 AWG
Conductor - AL Str Size B 2/0 AWG;3/0 AWG
Conductor - AL Str Size B Range 2/0 AWG-3/0 AWG
Conductor - Copper Str Size A 2/0 AWG;3/0 AWG
Conductor - Copper Str Size A Range 2/0 AWG-3/0 AWG
Conductor - Copper Str Size B 2/0 AWG;3/0 AWG
Conductor - Copper Str Size B Range 2/0 AWG-3/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings